SCDS187D February 2005 – June 2025 TS5A3167
PRODUCTION DATA
The TS5A3167 is a bidirectional, single-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65V to 5.5V. The TS5A3167 device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device correct for portable audio applications.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TS5A3167 | DBV (SOT-23, 5) | 2.90mm x 1.60mm |
| DCK (SOT-SC70, 5) | 2.00mm x 1.25mm | |
| YZP (DSBGA, 5) | 1.50mm x 0.90mm |
Simple
Schematic