over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
| Supply voltage range(3) |
VCC |
–0.5 |
6.5 |
V |
| Analog voltage range(3)(4)(5) |
VNC
VCOM |
–0.5 |
VCC + 0.5 |
V |
| Analog port diode current |
VNC, VCOM < 0 |
IK |
–50 |
|
mA |
| On-state switch current |
VNC, VCOM = 0 to
VCC |
INC
ICOM |
–200 |
200 |
mA |
| On-state peak switch current(6) |
–400 |
400 |
| Digital input voltage range(3)(4) |
VI |
–0.5 |
6.5 |
V |
| Digital clamp
current |
VI
< 0 |
IIK |
–50 |
|
mA |
| Continuous current through VCC |
ICC |
|
100 |
mA |
| Continuous current through GND |
IGND |
–100 |
|
mA |
| Storage temperature range |
Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions but
within the Absolute Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
(3) All voltages are with respect to ground, unless otherwise specified.
(4) The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(5) This value is limited to 5.5V maximum.
(6) Pulse at 1ms duration < 10% duty cycle.