SCDU033B February   2023  – November 2024

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 General Texas Instruments High Voltage Evaluation Module (TI HV EVM) User Safety Guidelines
  6. 3 Information About Cautions and Warnings
  7. 4 Features
  8. 5 TMUX9616QFPEVM GUI Software Installation
    1. 5.1 GUI Software Installation
    2. 5.2 GUI Software Quick Start Guide
  9. 6 TMUX9616QFPEVM Setup Procedure
  10. 7 TMUX9616QFPEVM Feature Descriptions
    1. 7.1 TX7516 Pulser Interface Headers
    2. 7.2 Thermal Shutdown
    3. 7.3 External SPI
    4. 7.4 Channel Loading Options
  11. 8 Connection Descriptions
  12. 9 Schematic
  13. 10Bill of Materials
  14. 11Revision History

External SPI

The TMUX9616QFPEVM enables the user to configure the board for use with the integrated SPI controller and GUI, or to provide an external SPI communications setup. To provide an external communications setup, the user must leave the J12-J18 jumpers uninstalled to prevent unintended operation of the EVM. Next, the user can then connect their interface to the header pins provided by the J8 block that will communicate with the TMUX9616(N).

TMUX9616QFPEVM SPI HeadersFigure 7-3 SPI Headers