SCDU033B February   2023  – November 2024 TMUX9616 , TMUX9616N

 

  1.   1
  2.   2
  3.   Trademarks
  4. Introduction
  5. General Texas Instruments High Voltage Evaluation Module (TI HV EVM) User Safety Guidelines
  6. Information About Cautions and Warnings
  7. Features
  8. TMUX9616QFPEVM GUI Software Installation
    1. 5.1 GUI Software Installation
    2. 5.2 GUI Software Quick Start Guide
  9. TMUX9616QFPEVM Setup Procedure
  10. TMUX9616QFPEVM Feature Descriptions
    1. 7.1 TX7516 Pulser Interface Headers
    2. 7.2 Thermal Shutdown
    3. 7.3 External SPI
    4. 7.4 Channel Loading Options
  11. Connection Descriptions
  12. Schematic
  13. 10Bill of Materials
  14. 11Revision History

Bill of Materials

DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
!PCB11Printed Circuit BoardTMUX9616QFPEVMAny
C1, C3, C431 µF

Multilayer Ceramic Capacitors 1 µF ±10% 250 V X7T SMD 1812

1812

C4532X7T2E105K250KA

TDK

C6, C7, C8

3

0.1 µF

CAP, CERM, 0.1 µF, 250 V, ± 10%, X7R, 1206

1206

GRM31CR72E104KW03L

MuRata

C9, C10, C13, C14

4

0.1 µF

CAP, CERM, 0.1 µF, 16 V, ± 10%, X7R, 0402

402

GRM155R71C104KA88D

MuRata

C11

1

22 µF

CAP, AL, 22 µF, 10 V, ± 20%, 1.35 ohm, AEC-Q200 Grade 2, SMD

SMT Radial B

EEE-FK1A220R

Panasonic

C12

1

1 µF

CAP, CERM, 1 µF, 16 V, ± 10%, X7R, 0805

805

C0805C105K4RACTU

Kemet

C15

1

2.2 µF

CAP, CERM, 2.2 µF, 10 V, ± 10%, X7R, 0805

805

LMK212B7225KG-T

Taiyo Yuden

C16

1

0.47 µF

CAP, CERM, 0.47 µF, 16 V, ± 10%, X5R, 0603

603

GRM188R61C474KA93D

MuRata

C17

1

2200 pF

CAP, CERM, 2200 pF, 50 V, ± 10%, X7R, 0603

603

C0603C222K5RACTU

Kemet

C18, C19

2

30 pF

CAP, CERM, 30 pF, 50 V, ± 5%, C0G/NP0, 0603

603

GRM1885C1H300JA01D

MuRata

C20, C21

2

220 pF

CAP, CERM, 220 pF, 50 V, ± 10%, X7R, 0603

603

C0603C221K5RACTU

Kemet

D1

1

Green

LED, Green, SMD

7 × 4 mm

SSF-LXH305GD-TR

Lumex

D2

1

7.5V

Diode, Zener, 7.5 V, 550 mW, SMB

SMB

1SMB5922BT3G

ON Semiconductor

DT1

1

Red

LED, Red, SMD

Body 1.6 × 0.8 mm

APTD1608LSECK/J3- pF

Kingbright

FB1

1

Signal Line Ferrite Bead 60 Ω at 100 MHz 800 mA DCR 100 mΩ SMD 0603

603

MMZ1608R600ATA00

TDK

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H3, H5, H7

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

H2, H4, H6, H8

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

J1, J3, J19

3

Header, 2.54 mm, 5 × 2, Gold, TH

Header, 2.54 mm, 5 × 2, TH

TSW-105-08-G-D

Samtec

J2

1

Header, 100 mil, 6 × 2, Gold, TH

6 × 2 Header

TSW-106-07-G-D

Samtec

J4, J5

2

Compact Probe Tip Circuit Board Test Points, TH, 25 per

TH Scope Probe

131-5031-00

Tektronix

J8

1

Header, 100 mil, 3 × 2, Gold, TH

3 × 2 Header

TSW-103-07-G-D

Samtec

J9, J10, J12, J13, J14, J15, J16, J17, J18

9

Header, 2.54 mm, 2 × 1, Tin, TH

Header, 2.54 mm, 2 × 1, TH

TSW-102-23-T-S

Samtec

J11

1

Terminal Block, 100 mil, 4X1 TH

10.62 × 10 × 6.5 mm

282834-4

TE Connectivity

J20

1

Connector, Receptacle, Mini-USB Type B, R/A, Top Mount SMT

USB Mini Type B

1734035-2

TE Connectivity

J21, J22, J23, J24, J25, J26, J27, J28, J29

9

2 (1 x 2) Position Shunt Connector Red Open Top, Grip 0.100" (2.54 mm) Gold

CONN_SHUNT-2POS

2-881545-2

TE

Q1

1

50 V

MOSFET, N-CH, 50 V, 0.22 A, SOT-23

SOT-23

BSS138

Fairchild Semiconductor

R1, R4

2

33k

RES, 33 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

402

CRCW040233K0JNED

Vishay-Dale

R2, R3

2

33

RES, 33.0, 1%, 0.1 W, 0402

402

ERJ-2RKF33R0X

Panasonic

R5

1

200

RES, 200, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

CRCW0603200RJNEA

Vishay-Dale

R6

1

1.50k

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

402

CRCW04021K50FKED

Vishay-Dale

R7

1

1.2Meg

RES, 1.2 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

402

CRCW04021M20JNED

Vishay-Dale

RT1

1

200

RES, 200, 1%, 0.25 W, AEC-Q200 Grade 0, 1206

1206

CRCW1206200RFKEA

Vishay-Dale

S1

1

Switch, Tactile, SPST-NO, 0.05A, 12 V , SMD

3.5 × 3.55 mm

EVQ-P7A01P

Panasonic

TMUX9616QFPEVM

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 × 0.200 inch

THT-14-423-10

Brady

TP1

1

Test Point, Multipurpose, Green, TH

Green Multipurpose Testpoint

5126

Keystone

TP2, TP6, TP7

3

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

TP3, TP5

2

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP4

1

Test Point, Multipurpose, Yellow, TH

Yellow Multipurpose Testpoint

5014

Keystone

U1

1

220 V High Voltage 1:1, 16-Channel Switch with Latch-Up Immunity

LQFP48

TMUX9616PT

Texas Instruments

U2

1

High Speed, Robust EMC, Reinforced Six-Channel Digital Isolator, DBQ0016A (SSOP-16)

DBQ0016A

ISO7761DBQR

Texas Instruments

U3

1

25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 °C, 80-pin QFP (PN), Green (RoHS & no Sb/Br)

PN0080A

MSP430F5529IPN

Texas Instruments

U4

1

150 mA Linear Voltage Regulator for Digital Applications, DBV0005A (SOT-23-5)

DBV0005A

LP3990MFX-3.3/NOPB

Texas Instruments

U5

1

4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode, DQA0010A (USON-10)

DQA0010A

TPD4E05U06DQAR

Texas Instruments

Y1

1

Crystal, 24.000 MHz, 20 pF, SMD

Crystal, 11.4x4.3x3.8mm

ECS-240-20-5PX-TR

ECS Inc.

C2, C5

0

0.1 µF

CAP, CERM, 0.1 µF, 250 V, ± 10%, X7R, 1206

1206

GRM31CR72E104KW03L

MuRata

CD0, CD1, CD2, CD3, CD4, CD5, CD6, CD7, CD8, CD9, CD10, CD11, CD12, CD13, CD14, CD15, CS0, CS1, CS2, CS3, CS4, CS5, CS6, CS7, CS8, CS9, CS10, CS11, CS12, CS13, CS14, CS15

0

470 pF

CAP, CERM, 470 pF, 250 V, ± 10%, X7R, 0603

603

GRM188R72E471KW07D

MuRata

J6, J7

0

CONN SMA JACK STR 50 Ω SMD

CONN_SMA_JACK

132134-15

Amphenol Connex

RD0, RD1, RD2, RD3, RD4, RD5, RD6, RD7, RD8, RD9, RD10, RD11, RD12, RD13, RD14, RD15, RS0, RS1, RS2, RS3, RS4, RS5, RS6, RS7, RS8, RS9, RS10, RS11, RS12, RS13, RS14, RS15

0

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

603

ERJ-3GEY0R00V

Panasonic