SCDU033B February   2023  – November 2024

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 General Texas Instruments High Voltage Evaluation Module (TI HV EVM) User Safety Guidelines
  6. 3 Information About Cautions and Warnings
  7. 4 Features
  8. 5 TMUX9616QFPEVM GUI Software Installation
    1. 5.1 GUI Software Installation
    2. 5.2 GUI Software Quick Start Guide
  9. 6 TMUX9616QFPEVM Setup Procedure
  10. 7 TMUX9616QFPEVM Feature Descriptions
    1. 7.1 TX7516 Pulser Interface Headers
    2. 7.2 Thermal Shutdown
    3. 7.3 External SPI
    4. 7.4 Channel Loading Options
  11. 8 Connection Descriptions
  12. 9 Schematic
  13. 10Bill of Materials
  14. 11Revision History

Introduction

This user's guide describes the intended use of the TMUX9616QFPEVM evaluation module (EVM). This board allows for the quick prototyping and evaluation of TI’s TMUX9616PT and TMUX9616NPT multiplexers. The TMUX9616 and TMUX9616N are 16-channel low resistance, low capacitance high-voltage analog switch integrated circuits (IC) with latch-up immunity. Each device has 16 independently selectable 1:1, single-pole, singlethrow (SPST) switch channels. The device works with dual supplies up to ±110V. The TMUX9616 includes bleed resistors on the output while the TMUX9616N does not.

TMUX9616 and TMUX9616N integrates cascadable 16-bit shift register with latches for controlling each of the 16 switches. The daisy chain capability allows for many TMUX9616 devices to be controlled without requiring a sepeate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers.

Figure 1-1 and Figure 1-2 resemble the received EVM, and the TMUX9616QFPEVM kit contains the following items:

  1. TMUX9616QFPEVM
  2. 1 mini-USB cable

The TMUX9616N can be ordered seperately and placed on the TMUX9616QFPEVM for evalution.

TMUX9616QFPEVM TMUX9616QFPEVM Top ViewFigure 1-1 TMUX9616QFPEVM Top View
TMUX9616QFPEVM TMUX9616QFPEVM Bottom ViewFigure 1-2 TMUX9616QFPEVM Bottom View
TMUX9616QFPEVM TMUX9616QFPEVM Functional Block DiagramFigure 1-3 TMUX9616QFPEVM Functional Block Diagram