SCDU035 December 2024
The TMUX2889YBHEVM is used to evaluate the performance of the TMUX2889. The evaluation module (EVM) comes with a TMUX2889YBH device soldered on. The EVM allows for an easy way for engineers to evaluate the TMUX2889 with audio signals by using on board audio jacks. Additionally, test points on board are provided to allow for the capability to test for signals that aren't audio signals as well.