SCDU035 December 2024
| Designator | Qty | Value | Description | Manufacturer | Part Number |
|---|---|---|---|---|---|
| 1uF | |||||
| C1 | 1 | CAP, CERM, 1uF, 16V, +/- 10%, X5R, 0402 | Taiyo Yuden | EMK105BJ105KVHF | |
| C2 | 1 | 0.1uF | CAP, CERM, 0.1uF, 25V, +/- 10%, X5R, 0402 | MuRata | GRM155R61E104KA87D |
| D | 1 | 3.5mm, Stereo, Right Angle, Through Hole, 3 Conductors, 0 Internal Switches, Audio Jack Connector | CUI Devices | SJ1-3523N | |
| D1 | 1 | Test Lead clips and hooks, SMT | Harwin | S1751-46 | |
| D2 | 1 | Test Lead clips and hooks, SMT | Harwin | S1751-46 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| GND | 1 | Test Point, Compact, Black, TH | Keystone | 5006 | |
| H9 | 1 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) | |
| H10 | 1 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) | |
| H11 | 1 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) | |
| H12 | 1 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) | |
| J1 | 1 | Terminal Block, 2x1, 2.54mm, TH | TE Connectivity | 282834-2 | |
| J2 | 1 | Header, 2.54mm, 3x1, Tin, TH | Molex | 22284030 | |
| J7 | 1 | Header, 2.54mm, 3x1, Tin, TH | Molex | 22284030 | |
| S1A | 1 | Test Lead clips and hooks, SMT | Harwin | S1751-46 | |
| S1B | 1 | Test Lead clips and hooks, SMT | Harwin | S1751-46 | |
| S2A | 1 | Test Lead clips and hooks, SMT | Harwin | S1751-46 | |
| S2B | 1 | Test Lead clips and hooks, SMT | Harwin | S1751-46 | |
| SA | 1 | 3.5mm, Stereo, Right Angle, Through Hole, 3 Conductors, 0 Internal Switches, Audio Jack Connector | CUI Devices | SJ1-3523N | |
| SB | 1 | 3.5mm, Stereo, Right Angle, Through Hole, 3 Conductors, 0 Internal Switches, Audio Jack Connector | CUI Devices | SJ1-3523N | |
| SEL | 1 | Test Point, Compact, Yellow, TH | Keystone Electronics | 5009 | |
| TMUX2889YPHEVM | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | Brady | THT-14-423-10 | |
| U1 | 1 | ±5.5V Beyond the Supply, 2:1 (SPDT) 2-channel, Power-Off Protection Switch, with 0.2Ω Ron and 1.8V Compatible Logic | Texas Instruments | TMUX2889YBH | |
| VDD_EXT | 1 | Test Point, Multipurpose, Red, TH | Keystone Electronics | 5010 |