SCDU035 December 2024
The TMUX2889YBHEVM is used for quick prototyping of the TMUX2889 in the YBH package. The EVM has two 3-pin headers. One header for toggling the SEL pin to switch control the signal path routing of the device. The other 3-pin header allows for the VDD supply to be connected to an external source, to the board ground or left floating.
The EVM has test points on each I/O for a total of six total test points that are rated up to 2A to support testing the TMUX2889 at the fullest current carrying capabilities. Seven extra ground test points are provided to allow for easy testing of the board.