SCDU035
December 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Header and Jumper Information
2.3
Test Points
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
TMUX2889YBH pre-soldered on board
2 power supply decoupling capacitor from VDD to Ground (1µF 0402; 0.1µF 0402)
6 test points on I/O's supporting TMUX2889 full current capabilities
7 additional GND test points for easy of probing
1 3-pin header for connecting/disconnecting device from external power
1 3-pin header to change signal path state of device