SCEA101 February   2021 SN74LVC1G08

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Recommended Parts

Part Number AEC-Q100 Input Type Behavior When Disabled Features
SN74LVC1G08 Enable LOW
  • Wide operating supply range (1.65 V – 5.5 V)
  • High drive strength (32 mA)
  • Over-voltage tolerant inputs
  • Back-drive protection
SN74LVC1G08-Q1 ✓ Enable LOW
SN74LVC1G32 Disable HIGH
SN74LVC1G32-Q1 ✓ Disable HIGH
SN74LVC1G126 Enable 3-state
SN74LVC1G126-Q1 ✓ Enable 3-state
SN74LVC1G373 Enable Last known state

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.