SCEA154 July 2025 TXE8116 , TXE8116-Q1 , TXE8124 , TXE8124-Q1 , TXE8148
TXE81XX uses the following 24-bit word structure to initiate SPI writes and reads to and from the device.
The SPI word is 24 bits long and requires data to be shifted in MSB first on SDI.
B23 → R/W = read or write bit (R = 1, W = 0)
B22 - B21 = (X) don’t care
B20 - B16 = feature address (5 bits)
B15 = (X) do not care
B14 - B12 = port selection (Port 0 = 000, Port 1 = 001, Port 2 = 010)
B11 - B9 = (X) don’t care
B8 = multi-port bit (multi-port enabled = 1, multi-port disabled = 0)
B7 - B0 = data byte