SCES220V April 1999 – August 2026 SN74LVC1G79
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = –40°C to +125°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| fmax | 160 | 160 | 160 | 160 | MHz | ||||||
| tpd | CLK | Q | 3.9 | 12 | 2 | 8.5 | 1.7 | 6 | 1 | 5 | ns |