SCES220V April 1999 – August 2026 SN74LVC1G79
PRODUCTION DATA
| PARAMETER | TA = –40°C to +125°C | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8 ± 0.15V |
VCC = 2.5 ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| fclock | Clock frequency | 160 | 160 | 160 | 160 | MHz | |||||
| tw | Pulse duration, CLK high or low | 2.5 | 2.5 | 2.5 | 2.5 | ns | |||||
| tsu | Setup time before CLK↑ | Data high | 2.2 | 1.4 | 1.3 | 1.2 | ns | ||||
| Data low | 2.6 | 1.4 | 1.3 | 1.2 | |||||||
| th | Hold time, data after CLK↑ | 0.3 | 0.4 | 1 | 0.5 | ns | |||||