SCES220V April 1999 – August 2026 SN74LVC1G79
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in Section 5.3. A 0.1µF bypass capacitor is recommended to be connected from the VCC terminal to GND to prevent power disturbance. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1µF and 1µF are commonly used in parallel. The bypass capacitor must be installed as close to the power terminal as possible for best results.