SCES220V April   1999  – August 2026 SN74LVC1G79

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: TA = –40°C to +85°C
    7. 5.7  Timing Requirements: TA = –40°C to +125°C
    8. 5.8  Switching Characteristics: CL = 15pF, TA = –40°C to +85°C
    9. 5.9  Switching Characteristics: CL = 30 or 50pF, TA = –40°C to +85°C
    10. 5.10 Switching Characteristics: CL = 30pF or 50pF, TA = –40°C to +125°C
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Standard CMOS Inputs
      3. 7.3.3 Clamp Diodes
      4. 7.3.4 Partial Power Down (Ioff)
      5. 7.3.5 Over-Voltage Tolerant Inputs
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Community Resources
    4. 9.4 Trademarks
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = –40°C to +85°C TA = –40°C to +125°C UNIT
MIN TYP(1) MAX MIN TYP(1) MAX
VOH IOH = –100 µA 1.65V to 5.5V VCC – 0.1 VCC – 0.1 V
IOH = –4mA 1.65V 1.2 1.2
IOH = –8mA 2.3V 1.9 1.9
IOH = –16mA 3V 2.4 2.4
IOH = –24mA 2.3 2.3
IOH = –32mA 4.5V 3.8 3.8
VOL IOL = 100 µA 1.65V to 5.5V 0.1 0.1 V
IOL = 4mA 1.65V 0.45 0.45
IOL = 8mA 2.3V 0.3 0.3
IOL = 16mA 3V 0.4 0.4
IOL = 24mA 0.55 0.55
IOL = 32mA 4.5V 0.55 0.55
II All inputs VI = 5.5V or GND 0 to 5.5V ±10 ±5 µA
Ioff VI or VO = 5.5V 0 ±10 ±10 µA
ICC VI = 5.5V or GND, IO = 0 1.65V to 5.5V 10 10 µA
ΔICC One input at VCC – 0.6V,
Other inputs at VCC or GND
3V to 5.5V 500 500 µA
Ci VI = VCC or GND 3.3V 4 4 pF
All typical values are at VCC = 3.3V, TA = 25°C.