SCES530K December 2003 – February 2025 SN74AVC1T45
PRODUCTION DATA
The fully configurable dual-rail design allows each port to operate over the full 1.2V to 3.6V power-supply range. Both VCCA and VCCB can be supplied at any voltage between 1.2V and 3.6V making the device an excellent choice for translating between any of the voltage nodes (1.2V, 1.8V, 2.5V, and 3.3V).