SCES530K December 2003 – February 2025 SN74AVC1T45
PRODUCTION DATA
| PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.2V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| tPLH | A | B | 2.7 | 0.6 | 5.3 | 0.5 | 5 | 0.4 | 3.9 | 0.4 | 3.4 | ns | ||||||
| tPHL | 2.7 | 0.6 | 5.3 | 0.5 | 5 | 0.4 | 3.9 | 0.4 | 3.4 | |||||||||
| tPLH | B | A | 2.3 | 0.5 | 5.2 | 0.4 | 5 | 0.3 | 4.6 | 0.2 | 4.4 | |||||||
| tPHL | 2.3 | 0.5 | 5.2 | 0.4 | 5 | 0.3 | 4.6 | 0.2 | 4.4 | |||||||||
| tPHZ | DIR | A | 3.8 | 1.6 | 5.9 | 1.6 | 5.9 | 1.6 | 5.9 | 0.5 | 6 | ns | ||||||
| tPLZ | 3.8 | 1.6 | 5.9 | 1.6 | 5.9 | 1.6 | 5.9 | 0.5 | 6 | |||||||||
| tPHZ | DIR | B | 5 | 1.8 | 7.7 | 1.4 | 6.8 | 1 | 4.4 | 1.4 | 5.3 | |||||||
| tPLZ | 5 | 1.8 | 7.7 | 1.4 | 6.8 | 1 | 4.4 | 1.4 | 5.3 | |||||||||
| tPZH (1) | DIR | A | 7.3 | 12.9 | 11.8 | 9 | 8.7 | ns | ||||||||||
| tPZL (1) | 7.3 | 12.9 | 11.8 | 9 | 8.7 | |||||||||||||
| tPZH (1) | DIR | B | 6.5 | 11.2 | 10.9 | 9.8 | 9.4 | |||||||||||
| tPZL (1) | 6.5 | 11.2 | 10.9 | 9.8 | 9.4 | |||||||||||||