SCES530K December 2003 – February 2025 SN74AVC1T45
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCA | Supply voltage A | –0.5 | 4.6 | V | |
| VCCB | Supply voltage B | –0.5 | 4.6 | V | |
| VI | Input Voltage (2) | I/O Ports (A Port) | –0.5 | 4.6 | V |
| I/O Ports (B Port) | –0.5 | 4.6 | |||
| Control Inputs | –0.5 | 4.6 | |||
| VO | Voltage applied to any output in the high-impedance or power-off state (2) | A Port | –0.5 | 4.6 | V |
| B Port | –0.5 | 4.6 | |||
| VO | Voltage applied to any output in the high or low state (2) (3) | A Port | –0.5 | VCCA + 0.5 | V |
| B Port | –0.5 | VCCB + 0.5 | |||
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | –50 | 50 | mA | |
| Continuous current through VCCA, VCCB, or GND | –100 | 100 | mA | ||
| Tj | Junction Temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |