SCES530K December 2003 – February 2025 SN74AVC1T45
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS |
B-Port Supply Voltage (VCCB) | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| 1.2V | 1.5V | 1.8V | 2.5V | 3.3V | ||||
| TYP | TYP | TYP | TYP | TYP | ||||
| CpdA (1) | A-port input, B-port output |
CL = 0pF, f = 10MHz, tr = tf = 1ns |
3 | 3 | 3 | 3 | 4 | pF |
| A-port input, B-port output |
13 | 13 | 14 | 15 | 15 | |||
| CpdB (1) | A-port input, B-port output |
CL = 0pF, f = 10MHz, tr = tf = 1ns |
13 | 13 | 14 | 15 | 15 | pF |
| A-port input, B-port output |
3 | 3 | 3 | 3 | 3 | |||