SCES643K November 2006 – July 2025 TXB0108
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
1.8V ± 0.15V | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 1.6 | 11 | 1.4 | 7.7 | 1.3 | 6.8 | 1.2 | 6.5 | ns |
| B | A | 1.5 | 12 | 1.2 | 8.4 | 0.8 | 7.6 | 0.5 | 7.1 | ||
| ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
| B | 1 | 1 | 1 | 1 | |||||||
| tdis | OE | A | 5.9 | 26.7 | 5.6 | 21.6 | 5.4 | 18.9 | 4.8 | 18.7 | ns |
| B | 6.1 | 33.9 | 5.2 | 23.7 | 5 | 19.9 | 5 | 17.6 | |||
| trA, tfA | A-port rise and fall times | 0.7 | 5.1 | 0.7 | 5 | 1 | 5 | 0.7 | 5 | ns | |
| trB, tfB | B-port rise and fall times | 1 | 7.3 | 0.7 | 5 | 0.7 | 3.9 | 0.6 | 3.8 | ns | |
| tSK(O) | Channel-to-channel skew | 0.8 | 0.7 | 0.6 | 0.6 | ns | |||||
| Max data rate | 52 | 60 | 60 | 60 | Mbps | ||||||