SCES643K November 2006 – July 2025 TXB0108
PRODUCTION DATA
| VCCB =
1.8V ± 0.15V | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| Data rate | 52 | 60 | 60 | 60 | Mbps | ||||||
| tw | Pulse duration | Data inputs | 19 | 17 | 17 | 17 | ns | ||||