SCES650K April 2006 – March 2025 TXB0104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tpd | Propagation delay time | A-to-B | 0.9 | 4.7 | 0.8 | 4 | ns |
| B-to-A | 1 | 4.9 | 0.9 | 3.8 | |||
| ten | Enable time | OE-to-A | 1 | 1 | μs | ||
| OE-to-B | 1 | 1 | |||||
| tdis | Disable time | OE-to-A | 137 | 183 | 97.6 | 127 | ns |
| OE-to-B | 137 | 183 | 97.6 | 127 | |||
| trA, tfA | Input rise time, input fall time | A-port rise and fall times | 0.7 | 2.5 | 0.7 | 2.5 | ns |
| trB, tfB | Input rise time, input fall time | B-port rise and fall times | 0.5 | 2.1 | 0.4 | 2.7 | ns |
| tSK(O) | Skew (time), output | Channel-to-channel skew | 0.5 | 0.5 | ns | ||
| Maximum data rate | 100 | 100 | Mbps | ||||