SCES650K April   2006  – March 2025 TXB0104

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA/DYY)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2 V
    8. 5.8  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    9. 5.9  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    10. 5.10 Timing Requirements: VCCA = 2.5 V ± 0.2 V
    11. 5.11 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    12. 5.12 Switching Characteristics: VCCA = 1.2 V (BQA/DYY)
    13. 5.13 Switching Characteristics: VCCA = 1.2 V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5 V ± 0.1 V (BQA/DYY)
    15. 5.15 Switching Characteristics: VCCA = 1.5 V ± 0.1 V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8 V ± 0.15 V (BQA/DYY)
    17. 5.17 Switching Characteristics: VCCA = 1.8 V ± 0.15 V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5 V ± 0.2 V (BQA/DYY)
    19. 5.19 Switching Characteristics: VCCA = 2.5 V ± 0.2 V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3 V ± 0.3 V (BQA/DYY)
    21. 5.21 Switching Characteristics: VCCA = 3.3 V ± 0.3 V (Other Packages)
    22. 5.22 Operating Characteristics: VCCA = 1.2 V to 1.5 V, VCCB = 1.5 V to 1.8 V
    23. 5.23 Operating Characteristics: VCCA = 1.8 V to 3.3 V, VCCB = 1.8 V to 5 V
    24. 5.24 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

This TXB0104 4-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA must not exceed VCCB.

When the OE input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor The current sourcing capability of the driver determines the minimum value of the resistor.

The TXB0104 device is designed so the OE input circuit is supplied by VCCA.

This device is fully specified for partial power-down applications using I OFF. The I OFF circuitry disables the outputs, which prevents damaging current backflow through the device when the device is powered down.

Package Information
PART NUMBER (1)PACKAGEBODY SIZE (NOM)
TXB0104RUTUQFN (12)2.00mm × 1.70mm
TXB0104DSOIC (14)8.65mm × 3.91mm
TXB0104ZXU/GXUBGA MICROSTAR JUNIOR™ (12)2.00mm × 2.50mm
TXB0104PWTSSOP (14)5.00mm × 4.40mm
TXB0104RGYVQFN (14)3.50mm × 3.50mm
TXB0104YZTDSBGA (12)1.40mm × 1.90mm
TXB0104NMNNFBGA (12)2.00mm × 2.50mm
TXB0104BQAWQFN (14)3.00mm × 2.50mm
TXB0104DYYSOT (14)4.20mm × 2.00mm
For all available packages, see the orderable addendum at the end of the data sheet.