SCES749D September 2009 – June 2025 SN74AUP2G14
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| tpd | A | Y | 0.8V | 18.4 | ns | ||||
| 1.2V ± 0.1V | 4.6 | 7.9 | 13.4 | 1.3 | 16.7 | ||||
| 1.5V ± 0.1V | 4 | 6 | 9.6 | 2.2 | 11.8 | ||||
| 1.8V ± 0.15V | 3.6 | 5 | 7.9 | 2.4 | 9.5 | ||||
| 2.5V ± 0.2V | 3.2 | 4 | 5.5 | 2.3 | 6.8 | ||||
| 3.3V ± 0.3V | 2.9 | 3.5 | 4.6 | 2.1 | 5.6 | ||||