SCES749D September 2009 – June 2025 SN74AUP2G14
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| tpd | A | Y | 0.8V | 32.8 | ns | ||||
| 1.2V ± 0.1V | 4.9 | 13.1 | 20.9 | 4.4 | 25.5 | ||||
| 1.5V ± 0.1V | 3.4 | 9.5 | 14.2 | 2.9 | 16.9 | ||||
| 1.8V ± 0.15V | 2.5 | 7.7 | 11 | 2 | 13.5 | ||||
| 2.5V ± 0.2V | 1.8 | 5.7 | 7.6 | 1.3 | 9.4 | ||||
| 3.3V ± 0.3V | 1.5 | 4.7 | 6.2 | 1 | 7.5 | ||||