SCES955A September   2023  – September 2026 TXH0137D-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Resistive Load Drive
      2. 6.4.2 ON State Input Current
      3. 6.4.3 High-Drive Outputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 TTL and other Logic Inputs
        2. 7.2.2.2 High-Impedance Input Drivers
        3. 7.2.2.3 Output Low Voltage
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
      3. 7.4.3 Thermal Considerations
        1. 7.4.3.1 Improving Package Thermal Performance
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Overview

The TXH0137D-Q1 is a 7-bit device that is used in fixed directional level-translation applications for interfacing devices or systems operating at a wide voltage range as low as 1.5V and as high as 30V with currents up to 100mA per channel. The A ports are designed as inputs and the Y ports are designed as outputs. The device can operate with A(X) = Y(X).

The device enables a wide range of applications with higher input or output capabilities, but more importantly, it allows flexible pull-up sizing for voltage translation. Lower value resistors enable higher frequency operation up to 1MHz.