SCES955A September 2023 – September 2026 TXH0137D-Q1
PRODUCTION DATA
When driving a resistive load, a pull-up resistor is needed to limit the current through the pass transistor for a logic level of 210mV to 450mV when the TXH0137D-Q1 is in the low state to about 100mA. To calculate the pull-up resistor value use the following equation.
where
Table 6-1 provides the resistor values, reference voltages and currents at 100mA, 50mA, 25mA, 15mA, and 3mA. The resistor value shown are recommended for typical VOL or less.
| VPU (V) |
|
||||
|---|---|---|---|---|---|
| 100mA | 50mA | 25mA | 15mA | 3mA | |
| 30 V | 298 | 596 | 1192 | 1986 | 9930 |
| 24 V | 238 | 476 | 952 | 1586 | 7930 |
| 12 V | 118 | 236 | 472 | 786 | 3930 |
| 5V | 48 | 96 | 192 | 319 | 1597 |
| 3.3V | 31 | 62 | 124 | 206 | 1030 |
| 2.5V | 23 | 46 | 92 | 153 | 763 |
| 1.8V | 16 | 32 | 64 | 106 | 530 |
| 1.5V | 13 | 26 | 52 | 86 | 430 |