SCES955A September 2023 – September 2026 TXH0137D-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOL | Low-level output voltage | VI ≥ 1.5V | IOL = 100mA | 210 | 450 | mV | |
| IOZ | Hi-z output current | VO = 30V, VI ≤ 0.9V | 10 | 500 | nA | ||
| VF | Clamp forward voltage | IF = 100mA | 1 | V | |||
| II | Input leakage current | VI = 0V – 5V | 10 | μA | |||
| ICC | Supply current | VCC = 6.5V – 30V | 17 | 30 | μA | ||