SCES983B
October 2025 – June 2026
TXB0604
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics, VCCA = 0.9V
5.7
Switching Characteristics, VCCA = 1.2V ± 0.1V
5.8
Switching Characteristics, VCCA = 1.5V ± 0.1V
5.9
Switching Characteristics, VCCA = 1.8V ± 0.15V
5.10
Switching Characteristics: TMAX (-40°C to 125°C)
5.11
Operating Characteristics
5.12
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Architecture
7.3.2
Input Driver Requirements
7.3.3
Output Load Considerations
7.3.4
Enable and Disable
7.3.5
Pullup or Pulldown Resistors on I/O Lines
7.3.6
Dummy Cycles
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curves
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Receiving Notification of Documentation Updates
11.2
Support Resources
11.3
Trademarks
11.4
Electrostatic Discharge Caution
11.5
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
Features
0.9V to 2V on A port and 1.65V to 3.6V on B port
Maximum data rates:
>180Mbps (15pF load)
>118Mbps (100pF load)
Supports high-speed interfaces such as QSPI, OSPI, eSPI
No direction control signal needed
V
CC
isolation feature: if either V
CC
input is at GND, all outputs are in the high-impedance state
Schmitt-trigger inputs allow for slow or noisy inputs
Output enable (OE) input circuit referenced to V
CCA
I
OFF
supports partial power-down mode operation
Latch-up Performance Exceeds 100mA Per JESD 78, Class II
ESD Protection Exceeds JESD 22
A Port:
2000V Human-Body Model (A114-B)
1000V Charged-Device Model (C101)
B Port:
2000V Human-Body Model (A114-B)
1000V Charged-Device Model (C101)