SCES983B October 2025 – June 2026 TXB0604
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| -40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| TMAX - Maximum Data Rate | All channel switching 50% Duty Cycle Input 20% of pulse > 0.7*VCCO 20% of pulse < 0.3*VCCO |
TX Line: 20-inch + 50pF Cload | 0.9V | 1.8 ± 0.15V | 69 | 89 | Mbps | |
| 0.9V | 2.5 ± 0.2V | 75 | 91 | |||||
| 0.9V | 3.3 ± 0.3V | 65 | 93 | |||||
| 1.2V ± 0.1V | 1.8 ± 0.15V | 73 | 109 | |||||
| 1.2V ± 0.1V | 2.5 ± 0.2V | 95 | 115 | |||||
| 1.2V ± 0.1V | 3.3 ± 0.3V | 92 | 115 | |||||
| 1.5V ± 0.1V | 1.8 ± 0.15V | 75 | 113 | |||||
| 1.5V ± 0.1V | 2.5 ± 0.2V | 109 | 139 | |||||
| 1.5V ± 0.1V | 3.3 ± 0.3V | 120 | 146 | |||||
| 1.8 ± 0.15V | 1.8 ± 0.15V | 77 | 114 | |||||
| 1.8 ± 0.15V | 2.5 ± 0.2V | 109 | 148 | |||||
| 1.8 ± 0.15V | 3.3 ± 0.3V | 128 | 176 | |||||