SCES983B October 2025 – June 2026 TXB0604
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| –40°C to 85°C | –40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VT+ | Positive-going input-threshold voltage | Data Inputs (Ax) (Referenced to VCCI) |
0.9V | 1.65– 3.6V | 0.53 | 0.66 | 0.52 | 0.66 | V | ||
| 1.2V ± 0.1V | 1.65– 3.6V | 0.65 | 0.93 | 0.64 | 0.93 | V | |||||
| 1.5V ± 0.1V | 1.65– 3.6V | 0.82 | 1.12 | 0.82 | 1.12 | V | |||||
| 1.8V ± 0.15V | 1.65– 3.6V | 0.96 | 1.33 | 0.96 | 1.33 | V | |||||
| 2V | 1.65– 3.6V | 1.15 | 1.36 | 1.14 | 1.36 | V | |||||
| Data Inputs (Bx) (Referenced to VCCI) |
0.9 – 2V | 1.8 ± 0.15V | 0.85 | 1.31 | 0.84 | 1.31 | V | ||||
| 0.9 – 2V | 2.5 ± 0.2V | 1.14 | 1.66 | 1.13 | 1.66 | V | |||||
| 0.9 – 2V | 3.3 ± 0.3V | 1.45 | 2.11 | 1.45 | 2.12 | V | |||||
| OE (Referenced to VCCA) |
0.9V | 1.65 – 3.6V | 0.52 | 0.67 | 0.52 | 0.67 | V | ||||
| 1.2V ± 0.1V | 1.65 – 3.6V | 0.63 | 0.92 | 0.63 | 0.92 | V | |||||
| 1.5V ± 0.1V | 1.65 – 3.6V | 0.79 | 1.08 | 0.78 | 1.08 | V | |||||
| 1.8V ± 0.15V | 1.65 – 3.6V | 0.9 | 1.24 | 0.89 | 1.24 | V | |||||
| 2V | 1.65 – 3.6V | 1.05 | 1.27 | 1.04 | 1.27 | V | |||||
| VT- | Negative-going input-threshold voltage | Data Inputs (Ax) (Referenced to VCCI) |
0.9V | 1.65 – 3.6V |
0.28 | 0.41 | 0.28 | 0.41 | V | ||
| 1.2V ± 0.1V | 1.65 – 3.6V | 0.35 | 0.55 | 0.35 | 0.56 | V | |||||
| 1.5V ± 0.1V | 1.65 – 3.6V | 0.45 | 0.67 | 0.45 | 0.67 | V | |||||
| 1.8V ± 0.15V | 1.65 – 3.6V | 0.53 | 0.81 | 0.53 | 0.82 | V | |||||
| 2V | 1.65 – 3.6V | 0.66 | 0.83 | 0.66 | 0.84 | V | |||||
| Data Inputs (Bx) (Referenced to VCCI) |
0.9 – 2V | 1.8 ± 0.15V | 0.57 | 0.99 | 0.57 | 1.01 | V | ||||
| 0.9 – 2V | 2.5 ± 0.2V | 0.89 | 1.39 | 0.89 | 1.4 | V | |||||
| 0.9 – 2V | 3.3 ± 0.3V | 1.21 | 1.83 | 1.21 | 1.85 | V | |||||
| OE (Referenced to VCCA) |
0.9V | 1.65 – 3.6V | 0.28 | 0.41 | 0.28 | 0.41 | V | ||||
| 1.2V ± 0.1V | 1.65 – 3.6V | 0.35 | 0.55 | 0.35 | 0.56 | V | |||||
| 1.5V ± 0.1V | 1.65 – 3.6V | 0.45 | 0.67 | 0.45 | 0.67 | V | |||||
| 1.8V ± 0.15V | 1.65 – 3.6V | 0.53 | 0.81 | 0.53 | 0.82 | V | |||||
| 2V | 1.65 – 3.6V | 0.66 | 0.83 | 0.66 | 0.84 | V | |||||
| ΔVT | Input-threshold hysteresis (VT+ – VT-) |
Data Inputs (Ax) (Referenced to VCCI) |
0.9V | 1.65 – 3.6V |
0.21 | 0.31 | 0.2 | 0.31 | V | ||
| 1.2V ± 0.1V | 1.65 – 3.6V | 0.27 | 0.41 | 0.25 | 0.41 | V | |||||
| 1.5V ± 0.1V | 1.65 – 3.6V | 0.33 | 0.5 | 0.32 | 0.5 | V | |||||
| 1.8V ± 0.15V | 1.65 – 3.6V | 0.38 | 0.58 | 0.36 | 0.58 | V | |||||
| 2V | 1.65 – 3.6V | 0.43 | 0.59 | 0.42 | 0.59 | V | |||||
| Data Inputs ( Bx) (Referenced to VCCI) |
0.9 – 2V | 1.8 ± 0.15V | 0.19 | 0.45 | 0.17 | 0.45 | V | ||||
| 0.9 – 2V | 2.5 ± 0.2V | 0.19 | 0.41 | 0.17 | 0.41 | V | |||||
| 0.9 – 2V | 3.3 ± 0.3V | 0.2 | 0.34 | 0.19 | 0.34 | V | |||||
| OE (Referenced to VCCA) |
0.9V | 1.65 – 3.6V | 0.21 | 0.31 | 0.19 | 0.31 | V | ||||
| 1.2V ± 0.1V | 1.65 – 3.6V | 0.25 | 0.4 | 0.23 | 0.4 | V | |||||
| 1.5V ± 0.1V | 1.65 – 3.6V | 0.29 | 0.46 | 0.28 | 0.46 | V | |||||
| 1.8V ± 0.15V | 1.65 – 3.6V | 0.31 | 0.49 | 0.3 | 0.49 | V | |||||
| 2V | 1.65 – 3.6V | 0.34 | 0.5 | 0.33 | 0.5 | V | |||||
| VOHA | Port A output high voltage | IOH = –20µA | 0.9V to 1.2V | 1.65V to 3.6V | VCCA - 0.2 | VCCA - 0.2 | V | ||||
| 1.2V to 2V | VCCA - 0.4 | VCCA - 0.4 | |||||||||
| VOLA | Port A output low voltage | IOL = 20µA | 0.9V to 2V | 1.65V to 3.6V | 0.04 | 0.04 | V | ||||
| VOHB | Port B output high voltage | IOH = –20µA | 0.9V to 1.2V | 1.65V to 3.6V | VCCB - 0.2 | VCCB - 0.2 | V | ||||
| 1.2V to 2V | VCCB - 0.4 | VCCB - 0.4 | |||||||||
| VOLB | Port B output low voltage | IOL = 20µA | 0.9V to 2V | 1.65V to 3.6V | 0.05 | 0.06 | V | ||||
| II | Input leakage current | OE VI = VCC or GND |
0.9V to 2V | 1.65V to 3.6V | ±0.16 | ±0.84 | µA | ||||
| IOFF | Input leakage current | A Port VI = VCC or GND |
0V | 0V to 3.6V | ±0.68 | ±3.89 | µA | ||||
| B Port VI = VCC or GND |
0V to 2V | 0V | ±0.62 | ±1.45 | µA | ||||||
| IOZ | High-impedance state output current | OE = GND | 0.9V to 2V | 1.65V to 3.6V | ±0.34 | ±2.01 | µA | ||||
| ICCA | VCCA supply current | VI = VCCI or GND, IO = 0 |
0.9V | 1.65V to 3.6V | 5.37 | 16.19 | µA |
||||
| 1.1V to 2V | 1.65V to 3.6V | 8.49 | 23.03 | µA |
|||||||
| 2V | 0V | 4.06 | 18.88 | µA |
|||||||
| 0V | 3.6V | 1.6 | 9.5 | µA |
|||||||
| ICCB | VCCB supply current | VI = VCCI or GND, IO = 0 |
0.9V | 1.65V to 3.6V | 9.53 | 12.55 | µA | ||||
| 1.1V to 2V | 1.65V to 3.6V | 9.53 | 12.55 | µA | |||||||
| 2V | 0V | 0.3 | 3 | µA | |||||||
| 0V | 3.6V | 1.4 | 4.95 | µA | |||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
0.9V to 1.2V | 1.65V to 3.6V | 14.85 | 26.7 | µA | ||||
| VI = VCCI or GND IO = 0 |
1.2V to 2V | 1.65V to 3.6V | 17.99 | 34.23 | |||||||
| ICCZA | High-impedance state VCCA supply current | VI = VCCI or GND IO = 0, OE = GND |
0.9V to 2V | 1.65V to 3.6V | 5.66 | 20.39 | µA | ||||
| ICCZB | High-impedance state VCCB supply current | VI = VCCI or GND IO = 0, OE = GND |
0.9V to 2V | 1.65V to 3.6V | 3.95 | 7.62 | µA | ||||
| Ci | Control Input Capacitance | OE | 0.9V to 2V | 1.65V to 3.6V | 3.01 | 3.02 | pF | ||||
| Cio | Input-to-output internal capacitance | A port | 0.9V to 2V | 1.65V to 3.6V | 4.71 | 6.57 | pF | ||||
| Cio | Input-to-output internal capacitance | B port | 0.9V to 2V | 1.65V to 3.6V | 7.45 | 7.49 | pF | ||||