SCEU029A August   2024  – December 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Functional Blocks
      1. 2.1.1 Test Points
      2. 2.1.2 Programmer Header Block (P1)
      3. 2.1.3 External Connection Header Block
      4. 2.1.4 GPI Protection Block
      5. 2.1.5 I2C Address Block
      6. 2.1.6 Interface Select Block
      7. 2.1.7 RWS/RWB Socket
    2. 2.2 GPIO Testing Blocks
      1. 2.2.1 LED Blocks
      2. 2.2.2 Switch/LED Blocks
      3. 2.2.3 Switch Block
      4. 2.2.4 LED/Potentiometer Blocks
  9. 3Software
    1. 3.1 Using the TPLD1202-RWS-EVM
      1. 3.1.1 Equipment Needed for Programming
      2. 3.1.2 Installing Software
    2. 3.2 Configuring a TPLD Device
      1. 3.2.1 TPLD1202-RWS-EVM Setup for Programming
      2. 3.2.2 Inserting a TPLD1202RWS into the RWS/RWB Socket
      3. 3.2.3 Connecting the TPLD1202-RWB-EVM to a TPLD-PROGRAM Board
      4. 3.2.4 Temporarily Configuring a TPLD Device
      5. 3.2.5 Permanently Programming a TPLD Device
  10. 4Using the TPLD1202-RWS-EVM to Program TPLD1202RWB
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
      1. 5.2.1 PCB Overview
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7References
  14. 8Revision History

Device Information

The TPLD1202 is part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions. TPLD provides an integrated, compact, low power design to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This cost optimized device offers a rich set of functionality in a small form factor, supports an extended temperature range from -40°C to 125°C, and operates with supply voltages ranging from 1.71V to 5.5V.