SCEU029A August   2024  – December 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Functional Blocks
      1. 2.1.1 Test Points
      2. 2.1.2 Programmer Header Block (P1)
      3. 2.1.3 External Connection Header Block
      4. 2.1.4 GPI Protection Block
      5. 2.1.5 I2C Address Block
      6. 2.1.6 Interface Select Block
      7. 2.1.7 RWS/RWB Socket
    2. 2.2 GPIO Testing Blocks
      1. 2.2.1 LED Blocks
      2. 2.2.2 Switch/LED Blocks
      3. 2.2.3 Switch Block
      4. 2.2.4 LED/Potentiometer Blocks
  9. 3Software
    1. 3.1 Using the TPLD1202-RWS-EVM
      1. 3.1.1 Equipment Needed for Programming
      2. 3.1.2 Installing Software
    2. 3.2 Configuring a TPLD Device
      1. 3.2.1 TPLD1202-RWS-EVM Setup for Programming
      2. 3.2.2 Inserting a TPLD1202RWS into the RWS/RWB Socket
      3. 3.2.3 Connecting the TPLD1202-RWB-EVM to a TPLD-PROGRAM Board
      4. 3.2.4 Temporarily Configuring a TPLD Device
      5. 3.2.5 Permanently Programming a TPLD Device
  10. 4Using the TPLD1202-RWS-EVM to Program TPLD1202RWB
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
      1. 5.2.1 PCB Overview
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7References
  14. 8Revision History

LED/Potentiometer Blocks

Each LED/POT block consists of a 3-state header pin that can be used the connect the corresponding GPIO pin to either a analog voltage source or an LED. The middle pin of the header connects to the corresponding GPIO pin of the TPLD. The left side of the header pin, marked LED, connects to the LED. The right side of the header pin, marked R, leads to the analog voltage source. To connect the corresponding GPIO to the LED, place a shunt between the middle pin and the LED pin. To connect the GPIO to the analog voltage source, place a shunt between the middle pin and the R pin.

The analog voltage source consists of a voltage divider using a POT. When the POT is turned fully clockwise, the analog voltage source outputs at most 0.2V. When the POT is turned fully counterclockwise, the analog voltage source outputs at least VCC - 0.2V.

TPLD1202-RWB-EVM LED/POT BlocksFigure 2-8 LED/POT Blocks