SCLA084 October 2025 TPLD1202 , TPLD2001
TPLD2001 can help to generate and translate standard logics values in time-based logic typically used in smart 24-bit RGB LEDs for scene lighting in automotive, consumer electronics and personal electronics. Moreover, users can take advantage of TPLDs internal serial communications elements to update the color of the RGB LED using standard I2C or SPI communications. A 16.7 million color RGB LED software-less application is shown as a single device design.