SCLA084 October   2025 TPLD1202 , TPLD2001

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Smart LEDs Data and Timing Theory
  6. 3Logic Symbols Generation
  7. 4TPLD-Based Smart LED Controller
  8. 5TPLD Serial Communications
  9. 6Summary
  10. 7References

Summary

TPLD2001 can help to generate and translate standard logics values in time-based logic typically used in Smart RGB LEDs. Using multiple elements such as integrated oscillators, D-type flip-flops, counters, delays, general purpose I/Os, and Synchronous Finite State Machines, TPLD can help to integrate complex designs in a single chip design with zero non-recurrent engineering. Moreover, the values of the internal TPLD elements can be updated using standard I2C or SPI communications. Finally, as a design example, a software-less application in a single device design is shown.