SCLA084 October 2025 TPLD1202 , TPLD2001
The Smart LED is waiting for 24-bit color format that is present in the DIN pin after a reset period. The communication is serial, unipolar and RZ communication mode. The order of data is GRB with the most significant bit first, as is shown in Figure 2-1
Figure 2-1 Data Order in a Smart 24-Bit GRB LEDRegarding the timing for each of the color bits, it is expected that the data signal starts with a high level and returns to zero between pulses. The period of time in high of each color bit determines the value Logic 0 or Logic 1 with a full period that must be around 1200nS typically. Table 2-1 and Figure 2-2 shows the Data Transfer Time for some of the smart LED models in the market. A period larger than 200uS indicates a reset code.
| Name | Code Period | Minimum Value | Tolerance |
|---|---|---|---|
| T0H | 0 code time for Logic High | 350nS | +/-150nS |
| T0L | 0 code time for Logic Low | 800nS | +/-150nS |
| T1H | 1 code time for Logic High | 700nS | +/-150nS |
| T1L | 1 code time for Logic Low | 600nS | +/-150nS |
| Trst | Logic low for Reset | 200uS |
Figure 2-2 Logic Symbol Timing