SCLS117F December 1982 – May 2025 SN54HC166 , SN54HC166-SP , SN74HC166
PRODUCTION DATA
The SNx4HC166 device contains an 8-bit shift register with one serial input and eight parallel-load inputs.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM)(2) |
|---|---|---|
| SN74HC166 | D (SOIC, 16) | 9.90mm × 3.90mm |
| DB (SSOP, 16) | 6.20mm × 5.30mm | |
| N (PDIP, 16) | 19.31mm × 6.35mm | |
| NS (SOP, 16) | 6.20mm × 5.30mm | |
| PW (TSSOP, 16) | 5.00mm × 4.40mm | |
| SN54HC166 | J (CDIP, 16) | 24.38mm × 6.92mm |
| FK (LCCC, 20) | 8.89mm × 8.45mm | |
| W (CFP, 16) | 10.16mm × 6.73mm |
Functional Block Diagram