over recommended operating free-air temperature range (unless otherwise
noted)(1)
| |
SN54HC166 |
SN74HC166 |
UNIT |
| MIN |
NOM |
MAX |
MIN |
NOM |
MAX |
| VCC |
Supply
voltage |
2 |
5 |
6 |
2 |
5 |
6 |
V |
| VIH |
High-level input
voltage |
VCC = 2V |
1.5 |
|
|
1.5 |
|
|
V |
| VCC = 4.5V |
3.15 |
|
|
3.15 |
|
|
| VCC = 6V |
4.2 |
|
|
4.2 |
|
|
| VIL |
Low-level input
voltage |
VCC = 2V |
|
|
0.5 |
|
|
0.5 |
V |
| VCC = 4.5V |
|
|
1.35 |
|
|
1.35 |
| VCC = 6V |
|
|
1.8 |
|
|
1.8 |
| VI |
Input
voltage |
0 |
|
VCC |
0 |
|
VCC |
V |
| VO |
Output
voltage |
0 |
|
VCC |
0 |
|
VCC |
V |
| Δt/Δv(2) |
Input transition
rise/fall time |
VCC = 2V |
|
|
1000 |
|
|
1000 |
ns |
| VCC = 4.5V |
|
|
500 |
|
|
500 |
| VCC = 6V |
|
|
400 |
|
|
400 |
| TA |
Operating free-air temperature |
−55 |
|
125 |
−55 |
|
125 |
°C |
(1) All unused inputs of the device must be held at V
CC or GND to ensure
proper device operation. Refer to the TI application report,
Implications of
Slow or Floating CMOS Inputs, literature number
SCBA004.
(2) If this device is used in the threshold region (from VILmax = 0.5 V
to VIHmin = 1.5 V), there is a potential to go into the wrong state
from induced grounding, causing double clocking. Operating with the inputs at
tt = 1000 ns and VCC = 2 V does not damage the device;
however, functionally, the CLK inputs are not ensured while in the shift, count,
or toggle operating modes.