SCLS239P October 1995 – July 2025 SN54AHCT373 , SN74AHCT373
PRODUCTION DATA
In this application, the SNx4AHCT373 is used to control an 8-bit data bus.
Outputs can be held in the high-impedance state, held in the last known state, or change together with the data inputs, depending on the control inputs at LE and OE coming from the bus controller.