SCLS352I July 1997 – January 2025 SN54AHC123A , SN74AHC123A
PRODUCTION DATA
The minimum input retriggering time (tMIR) is the minimum time required after the initial signal before retriggering the input. After tMIR, the device retriggers the output. Experimentally, it also can be shown that to retrigger the output pulse, the two adjacent input signals should be tMIR apart, where tMIR = 0.30 × tw. The retrigger pulse duration is calculated as shown in Figure 7-2.
Figure 7-2 Retrigger Pulse DurationThe minimum value from the end of the input pulse to the beginning of the retriggered output should be approximately 15 ns to ensure a retriggered output (see Figure 7-3).
Figure 7-3 Input/Output Requirements
Figure 7-4 Output Pulse Duration vs External Timing Capacitance
Figure 7-5 Variations in Output Pulse Duration vs Temperature
Figure 7-6 Minimum Trigger Time vs vCC
Characteristics
Figure 7-7 Output Pulse-duration Constant vs Supply
Voltage
Figure 7-8 External Capacitance vs Multiplier
Factor
Figure 7-9 Distribution of Units vs Output Pulse
Duration