SCLS352I July 1997 – January 2025 SN54AHC123A , SN74AHC123A
PRODUCTION DATA
The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2V to 5.5V VCC operation.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
|---|---|---|---|
| SNx4AHC123A | DB (SSOP, 16) | 6.50mm x 7.8mm | 6.50mm x 5.30mm |
| PW (TSSOP, 16) | 5.00mm x 6.4mm | 5.00mm x 4.40mm | |
| DGV (TVSOP, 16) | 3.60mm x 6.4mm | 3.60mm x 4.40mm | |
| N (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
| D (SOIC, 16) | 9.00mm x 6mm | 9.00mm x 3.90mm |
Logic Diagram, Each Multivibrator (Positive
Logic)