SCLS352I July   1997  – January 2025 SN54AHC123A , SN74AHC123A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Electrical Characteristics
    6. 4.6  Timing Requirements, VCC = 3.3V ± 0.3V
    7. 4.7  Timing Requirements, VCC = 5 V ± 0.5 V
    8. 4.8  Switching Characteristics, VCC = 3.3V ± 0.3V
    9. 4.9  Switching Characteristics, VCC = 5V ± 0.5V
    10. 4.10 Operating Characteristics
    11. 4.11 Input/Output Timing Diagram
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Caution in Use
      2. 7.1.2 Output Pulse Duration
      3. 7.1.3 Power-down Considerations
      4. 7.1.4 Retriggering Data
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
      2. 7.3.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Switching Characteristics, VCC = 3.3V ± 0.3V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V (unless otherwise noted) (see Load Circuit and Voltage Waveforms)
PARAMETER FROM (INPUT) TO (OUTPUT) TEST CONDITIONS TA = 25°C SN54AHC123A SN74AHC123A UNIT
MIN TYP MAX MIN MAX MIN MAX
tPLH A or B Q or Q CL = 15 pF 9.5(1) 20.6(1) 1(1) 24(1) 1 24 ns
tPHL 10.2(1) 20.6(1) 1(1) 24(1) 1 24
tPLH CLR Q or Q CL = 15 pF 7.5(1) 15.8(1) 1(1) 18.5(1) 1 18.5 ns
tPHL 9.3(1) 15.8(1) 1(1) 18.5(1) 1 18.5
tPLH CLR trigger Q or Q CL = 15 pF 10(1) 22.4(1) 1(1) 26(1) 1 26 ns
tPHL 10.6(1) 22.4(1) 1(1) 26(1) 1 26
tPLH A or B Q or Q CL = 50 pF 10.5 24.1 1 27.5 1 27.5 ns
tPHL 11.8 24.1 1 27.5 1 27.5
tPLH CLR Q or Q CL = 50 pF 8.9 19.3 1 22 1 22 ns
tPHL 10.5 19.3 1 22 1 22
tPLH CLR trigger Q or Q CL = 50 pF 11 25.9 1 29.5 1 29.5 ns
tPHL 12.3 25.9 1 29.5 1 29.5
tw (2) Q or Q CL = 50 pF, Cext = 28 pF, Rext = 2 kΩ 182 240 300 300 ns
CL = 50 pF, Cext = 0.01 μF, Rext = 10 kΩ 90 100 110 90 110 90 110 μs
CL = 50 pF, Cext = 0.1 μF, Rext = 10 kΩ 0.9 1 1.1 0.9 1.1 0.9 1.1 ms
Δtw (3) ±1 %
On products compliant to MIL-PRF-38535, this parameter is not production tested.
tw = Pulse duration at Q and Q outputs
Δtw = Output pulse-duration variation (Q and Q) between circuits in same package