Phase relationships between waveforms are chosen
arbitrarily. All input pulses are supplied by generators having the
following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt
< 2.5ns.
The outputs are measured one at a time, with one input
transition per measurement.
A. CL= 50pF and
includes probe and jig capacitance.
Figure 6-1 Load Circuit
A. The maximum between
tPLH and TPHL is used for
tpd.