SCPS259F December 2014 – March 2026 TCA9617B
PRODUCTION DATA
For the TCA9617B to function correctly, all devices on the B-side must be able to pull the B-side below VILB. This means that the VOL of any device on the B-side must not exceed 0.4V for proper operation.
The VOL of a device can be adjusted by changing the IOL through the device which is set by the pull-up resistor value. The pull-up resistor on the B-side must be carefully selected to make sure the logic levels are transferred correctly to the A-side. Please see additional information in this application note:I2C Bus Pull-up Resistor Calculation.
The combination of driving to 0V and releasing to a static voltage offset (VOLB) creates the inverted pedestal shown at points 1 and 2.