SCPS259F December   2014  – March 2026 TCA9617B

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Level Translation
      2. 7.3.2 Low to High Transition Characteristics (B to A)
      3. 7.3.3 High-to-Low Transition Characteristics (A to B)
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Standard Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Pullup Resistor Sizing
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Star Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Series Application
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overview

The TCA9617B is a BiCMOS dual bidirectional buffer intended for I2C bus and SMBus systems. As with the standard I2C system, pull-up resistors are required to provide the logic high levels on the buffered bus. The TCA9617B has standard open-drain configuration of the I2C bus. The size of these pull-up resistors depends on the system, but each side of the repeater must have a pull-up resistor. The device is designed to work with Standard mode, Fast mode and Fast Mode+ I2C devices. The SCL and SDA lines shall be at high-impedance when either one of the supplies is powered off.

The TCA9617B B-side drivers operate from 2.2V to 5.5V. The output low level for this internal buffer is VOLB, but the input voltage must be below VILB when the I/O is externally driven low. The higher-voltage output low signal (VOLB) is called a buffered low, or static voltage offset. When the B-side I/O is driven low internally, the output voltage (VOLB) is not recognized as a low by the input (VILB). This feature prevents a lockup condition from occurring when the input low condition is released. This type of design on the B side prevents TCA9617B from being used in series with another TCA9617B B-side or other buffers that incorporate a static or dynamic offset voltage. This is because these devices do not recognize buffered low signals as a valid low and do not propagate the signal as a buffered low again.

The TCA9617B A-side drivers operate from 0.8V to VCCB and do not have the buffered low feature (or the static offset voltage). This means that a low signal input on the B-side translates to a VOLA on A-side. This accommodates smaller voltage swings of low-voltage logic. The output pull-down on the A-side drives to a VOLA, and the input low level is set to 30% of VCCA to accommodate the need for a lower low level in systems where the low-voltage-side supply is as low as 0.8V.

The A side of two or more TCA9617B can be connected together to allow a star topology, with the A side on the common bus. Also, the A side can be connected directly to any other buffer with static or dynamic offset voltage. Multiple TCA9617B can be connected in series, A side to B side, with no buildup in offset voltage with only time-of-flight delays to consider.

The TCA9617B includes a power-up circuit that keeps the output drivers turned off until VCCB is above 2V and VCCA is above 0.7V. VCCA is only used to provide references for the A-side input comparators and the power-good-detect circuit. The TCA9617B internal circuitry and all I/Os are powered by the VCCB pin.

After power up and with the EN high, the A side falling below 30% of VCCA turns on the corresponding B-side driver (either SDA or SCL) and drives the B-side down momentarily to 0V before settling to approximately VOLB. When the A-side rises above 30% of VCCA, the B-side pull-down driver is turned off and the external pull-up resistor pulls the pin high. If the B side falls first and goes below VILB, the A-side driver is turned on and drives the A-side to VOLA. When the B-side rises above VILB, the A-side pull-down driver is turned off and the external pull-up resistor pulls the pin high.