SCPS259F December 2014 – March 2026 TCA9617B
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCB | Supply voltage range | –0.5 | 6.5 | V | |
| VCCA | Supply voltage range | –0.5 | 6.5 | V | |
| VI | Enable input voltage range(2) | –0.5 | 6.5 | V | |
| VIO | I2C bus voltage range(2) | –0.5 | 6.5 | V | |
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCC or GND | ±100 | mA | |||
| Tstg | Storage temperature | –65 | 150 | °C | |