SCPS259F December 2014 – March 2026 TCA9617B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCB | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = -18mA | 2.2V to 5.5V | -1.2 | 0 | V | ||
VOL |
Low-level output voltage |
SDAB, SCLB |
IOL = 100µA or 30mA, VILA = 0V | 2.2V to 5.5V | 0.48 |
0.53 |
0.58 |
V |
SDAA, SCLA |
IOL = 30mA | 0.1 |
0.23 |
|||||
VIH |
High-level input voltage |
SDAA, SCLA | 2.2V to 5.5V | 0.7 × VCCA | 5.5 |
V | ||
| SDAB, SCLB | 0.7 × VCCA | 5.5 |
||||||
| EN | 0.7 × VCCB | 5.5 |
||||||
| VIL | Low-level input voltage |
SDAA, SCLA | 2.2V to 5.5V | 0.3 × VCCA | V | |||
| SDAB, SCLB | 0.4 | |||||||
| EN | 0.3 × VCCB | |||||||
| ICCA | Quiescent supply current for VCCA | Both channels low, SDAA = SCLA = GND and IOLB =100µA, or SDAA = SCLA = open and SDAB = SCLB = GND |
2.2V to 5.5V | 13 | µA | |||
| ICCB | Quiescent supply current | Both Channels high, SDAA = SCLA = VCCA B-side pulled up to VCCB with pull-up resistors | 2.2V to 5.5V | 4.5 |
7 | mA | ||
| Both channels low, SDAA = SCLA = GND, IOLB = 100µA |
5.5V |
5.7 | 8.1 | |||||
| II | Input leakage current | SDAB, SCLB | VI = VCCB | 2.2V to 5.5V |
–1 | 1 | µA | |
| VI = 0.2V, EN = 0 | –10 | 10 | ||||||
| VI = VCCB – 0.2V | –1 | 1 | ||||||
| VI = 5.5V, VCCA = 0V | 0V |
–10 | 10 | |||||
SDAA, SCLA |
VI = VCCA | 2.2V to 5.5V |
–1 | 1 | ||||
| VI = 0.2V, EN = 0 | –10 | 10 | ||||||
| VI = VCCA – 0.2V | –1 | 1 | ||||||
| VI = 5.5V, VCCA = 0V | 0V |
–10 | 10 | |||||
EN |
VI = VCCB | –1 | 1 | |||||
| VI = 0.2V | –25 | |||||||
| CI | Input capacitance | EN |
VI = 3V or 0V | 3.3V |
7 | pF | ||
| CIO | Input/output capacitance |
SCLA, SDAA |
VI = 3V or 0V | 3.3V |
9 | pF | ||
0V |
9 | |||||||
| SCLB, SDAB | VI = 3V or 0V | 3.3V |
14 | |||||
0V |
14 | |||||||