SCPS295A September 2024 – July 2025 TPLD801
PRODUCTION DATA
All I/O pins have the option of user-selectable resistors that can be connected to the pin structure. The selectable values on these resistors are 10kΩ, 100kΩ and 1MΩ. The internal resistors can be configured as either pull-up or pull-down. When designing in InterConnect Studio, any pin left unused in a design are configured with a 1MΩ pull-down by default. Furthermore, following a power-on event, all ports are in a Hi-Z state until the power-on reset sequence has completed.
GPIO | IO selection | OE | IO options | Resistor | Resistor value (Ω) |
|---|---|---|---|---|---|
| IN0 | PIN not used | — | — | Pull-Down | 1M |
| Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| NOTE: GPI/IN0 also has the option to reset the device while powered on. Unlike POR, External Reset will only reset the internal logic and routing, inputs, and outputs. The NVM retains its previous state. If GPI Reset is enabled, ensure the input mode is set to Digital Input without Schmitt trigger. Users may select whether the External Reset is Disabled, Level sensitive, or Edge triggered. When Level sensitive is selected, if the input is High, then the device is in reset mode where all internal devices are reset. When this pin goes Low, then the device will begin the reset power on sequence. When Edge triggered is selected, the edge detector can be configured to Rising edge or Falling edge, and an edge on GPI/IN0 resets the device and begins the reset power on sequence. | |||||
| IO1, IO2, IO4, IO5 | Pin not used | — | — | Pull Down | 1M |
| Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
| Pull-Up | 10k | ||||
| 100k | |||||
| 1M | |||||
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| Digital output | 1 | Push-pull (1X, 2X) | Floating | — | |
| Open-drain NMOS (1X, 2X) Open-drain PMOS (1X, 2X) | Floating | — | |||
| Pull-Up | 10k | ||||
| 100k | |||||
| 1M | |||||
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| Digital input/output | 1 | Open-drain NMOS (1X, 2X) | Floating | — | |
| Pull-Up | 10k | ||||
| 100k | |||||
| 1M | |||||
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| IO3 | Pin not used | — | — | Pull-Down | 1M |
| Digital input | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input | Floating | — | |
| Pull-Up | 10k | ||||
| 100k | |||||
| 1M | |||||
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| Digital output | 1/0 | Push-pull (1X, 2X) | Floating | — | |
| Open-drain NMOS (1X, 2X) 3-state output (1X, 2X) | Floating | — | |||
| Pull-Up | 10k | ||||
| 100k | |||||
| 1M | |||||
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| Digital input/output | 0 | Digital in without Schmitt trigger Digital in with Schmitt trigger Low-voltage digital input) | Floating | — | |
| Pull-Up | 10k | ||||
| 100k | |||||
| 1M | |||||
| Pull-Down | 10k | ||||
| 100k | |||||
| 1M | |||||
| 1 | Push-pull (1X, 2X) Open-drain NMOS (1X, 2X) | Shared with above | |||