SCPS295A September 2024 – July 2025 TPLD801
PRODUCTION DATA
| VCC | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | ||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| VIH | High-level input voltage | Logic input | 1.65V to 5.5V | 0.53 × VCC | V | |
| Low-voltage logic input | 1.8V ± 0.15V | 0.90 | ||||
| 3.3V ± 0.3V | 1.08 | |||||
| 5V ± 0.5V | 1.23 | |||||
| VIL | Low-level input voltage | Logic input | 1.65V to 5.5V | 0.36 × VCC | V | |
| Low-voltage logic input | 1.8V ± 0.15V | 0.46 | ||||
| 3.3V ± 0.3V | 0.63 | |||||
| 5V ± 0.5V | 0.74 | |||||
| F(EXT) | External Oscillator Frequency | 1.8V ± 0.15V | 8 | MHz | ||
| 3.3V ± 0.3V | 8 | |||||
| 5V ± 0.5V | 8 | |||||
| TA | Ambient temperature | –40 | 125 | °C | ||