SCPS295A September 2024 – July 2025 TPLD801
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC = 1.8V ± 0.15V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| Standby | ||||||||||||
| ICC | Standby | Inputs =
static, Outputs = open, IO = 0, OSC powered off |
1.04 | 1.04 | 1.10 | µA | ||||||
| Oscillator | ||||||||||||
| ICC | OSC0 enabled: 25kHz |
Predivide = 1 | 6.22 | 8.16 | 13.1 | µA | ||||||
| Predivide = 8 | 6.26 | 8.01 | 13.0 | |||||||||
| ICC | OSC0 enabled: 2MHz |
Predivide = 1 | 59.6 | 69.1 | 88.7 | µA | ||||||
| Predivide = 8 | 47.2 | 56.5 | 76.1 | |||||||||